THE CLASSIC 

revos BASIC

The classic industrial connectors made of die-cast aluminum with a powder-coated surface. The corresponding contact inserts are available in a wide variety of application-specific designs.

The revos BASIC connectors meet the toughest requirements and are used in all applications in machine building and system engineering.

Revos Basic

YOUR CONNECTOR FOR MACHINE AND PLANT CONSTRUCTION

revos BASIC enables a free choice of connection technology and is ideal for use in difficult conditions. The housings are available in various models and designed for the toughest environments. These proven connectors come with screw, crimp, spring, or push-in connection technology.

In addition, revos BASIC is available in all current surface coatings. Regardless of whether gold, silver, or zinc is chosen for the surface, with the revos BASIC contact inserts we will always offer the ideal solution for your application.

 

Revos Basic Video

TECHNICAL DATA

 

Connection technologiesScrew, crimp, spring, push-in
Rated current16 A
Rated voltageUp to 690 V
Number of polesUp to 48
Contact surfaceTin, silver, gold 

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 39 MB

revos BASIC Housing Cross Reference List - Flyer

88 KB

revos BASIC - Customer Information

0539.1 | 2 MB

revos BASIC M - Brochure

0543.1 | 12 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation