INDUSTRIAL CONNECTOR FOR EXPLOSION-RISK AREAS 

revos EX

In areas at risk of explosion, such as mining and the chemical industry, electrical components have to satisfy extremely high requirements. The revos Ex series offers heavy-duty connectors specifically for plants in which explosion protection is essential. The use of revos Ex has been approved in Zone 1 for intrinsically safe electric circuits by the competent testing institute BVS.

SAFETY FIRST

The revos Ex connectors are designed specifically for use in potentially explosive areas, such as mining. The connector housings are made from die-cast zinc to prevent them from sparking. 

Revos Ex Video

TECHNICAL DATA

 

Connection technologyScrew
Rated current16A
Rated voltage90V
Number of poles6, 10, 16, 24, 48
Contact surface     Tin, gold
Protection ratingIP 54 and 65

 

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 39 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsPlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Solutions for Plant Operation