FOR DATA CABLES

Industrial Connector for Data Cables revos IT

With revos IT, cable assemblies can be fed into a closed housing sealed and with strain relief.

D-Sub connectors are available in a range from 9-pole to 100-pole connectors. revos IT thus protects data transmission between control units, measurement cables, and encoder cables.

Revos IT

EASILY AND SAFELY INSTALLED

The revos IT data cable entry gland allows pre-assembled cables to be fed through control cabinet walls without any problem. The cables are strain-relieved and sealed through the entry gland, creating a secure connection. A total of up to 4 cables can be fed through. Unused feedthroughs are closed with rubber seals.

In addition, revos IT also brings numerous benefits for you as the user as there is no need to assemble connectors on-site and the manufacturer warranty for the pre-assembled cables remains intact. revos IT is also easy to handle, requiring no special tools.

Revos IT Video

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 39 MB

revos IT - Flyer

0531.1 | 453 KB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation