THE MINI 

Mini Industrial Connector revos MINI

The robust mini – making a big impact! Thanks to its compact design, revos MINI fits into applications for machine, control, and switching systems as well as small motors and lighting technology.

Revos Mini

SMALL AND EFFICIENT

The revos MINI industrial connectors are optimally designed for confined spaces. The housing is available in metal or plastic.

Revos Mini Video

TECHNICAL DATA 

 

Connection technologiesScrew, crimp
Rated currentUp to 16 A
Rated voltageUp to 690 V
Number of poles3 to 12
Contact surfaceTin, silver, gold
Protection ratingUp to IP65

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 39 MB

revos MINI Q5 - Flyer

0532.1 | 361 KB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsPlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Solutions for Plant Operation