PCB TERMINALS 

wiecon®

Economic and secure connection of the highest quality. This simple wire connection is available in many different variants and impresses with its high contact reliability.

 Wieland also offers a wide selection in this area.

Wiecon_Leiterplattenklemmen

PCB terminals from Wieland combine many advantages 

They are :  

  • Space-saving and easy to use as only one component is required for the wire connection
  • Universal application

They also boast low contact resistance and a secure connection.

TECHNICAL DATA 

 

Cable cross-sections from0,14 mm² to 16 mm²
For currents up to 76 A
For voltages up to 1000 V
Connection technologyScrew, tension spring, or push-in 
Spacings2,5 mm to 10,16 mm 
Can be arranged in a gridYes
No Flame variants available Yes

DOWNLOADS

AT A GLANCE - Brochure

0580.1 | 6 MB

INSERTED FLAT - wiecon® Push In - Brochure

0553.1 | 3 MB

wiecon® - PCB Terminals and Connectors - Catalog

0550.1 | 13 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsPlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Solutions for Plant Operation