FSC WIRING SYSTEM 

wiecon® FSC 

The modular FSC wiring system with its one-way pluggability is an easy-to-handle form of control cabinet wiring for serial system engineering.

The FSC module combines the feed-through and distribution of signal cables in a particularly compact form and allows coded plugging with nearly unlimited variety.

 

FSC

FAST & PERFECT INSTALLATION

Series production of systems is optimized through the use of pre-assembled cables with coded plugs and customized PCBs.

The wiecon® FSC module bundles the benefits of all areas to create a contemporary, optimized installation. With full testing of cables and codings, time and money can be saved during production without the need to use qualified personnel.

TECHNICAL DATA 

 

Nominal voltage 24 V DC
Nominal current 3 A 
Protection rating IP54
Number of poles UP to 6 
Coding Up to 32 coding options 
Slots 10/12/16
Electronics Customer-specific placement 
Approval UL/CSA

DOWNLOADS

wiecon® FSC - Brochure

0573.1 | 3 MB

AT A GLANCE - Brochure

0580.1 | 6 MB

INSERTED FLAT - wiecon® Push In - Brochure

0553.1 | 3 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation