DIN RAIL TERMINAL BLOCKS WITH TENSION SPRING CONNECTION 

fasis WKFN 

The DIN rail terminal blocks with tension spring technology: fasis WKFN are easy to operate, and save time and costs with wiring and warehousing. The fasis WKFN product range also guarantees vibration-proof and maintenance-free clamp connections with high contact forces.

VIBRATION-PROOF & MAINTENANCE-FREE


The fasis WKFN series has been designed for use in machinery and plant construction as well as for areas subject to explosions.

Our spring-loaded DIN rail terminal blocks – fasis WKFN boast the following impressive attributes: 

  • Vibration-proof tension spring connection
  • Wires can be connected with and without end ferrule
  • Easy to handle:
    • Insert screwdriver
    • Connect wires conveniently
  • Two-row, plug-in jumper channel
  • Diverse testing options
    • Integrated test socket
    • Pluggable test adapter

fasis CON is a DIN rail terminal block system with a pluggable output.
fasis CON is a fully compatible part of the established fasis WKFN system. Both the terminal and the plug connector possess the high-performance features of fasis WKFN.

Video fasis WKFN

TECHNICAL DATA

 

Connection cross-sectionsUp to 35 mm2
Rated currentUp to 125 A
Rated voltageUp to 1000 V

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - selos + fasis - Catalog

0500.1 | 16 MB

AT A GLANCE - selos + fasis - Brochure

0511.1 | 4 MB

We can help you with your planning.
Wieplan CLICK2BUY                                       

more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsPlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Solutions for Plant Operation