DIN RAIL TERMINAL BLOCKS WITH SCREW CONNECTION 

selos 

selos, our DIN rail terminal blocks with screw connection, are functional, known around the world, and in use millions of times over! 

The selos product range combines the advantages of a classic screw connection with those of modern connection technology. The focus here is on value for the customer and increased efficiency in wiring and logistics.

 

selos

DURABLE CONNECTIONS


The DIN rail screw terminal blocks boast the following:

  • Perfect technology
    • Maintenance-free screw connection
    • High performance – large connection capacity and high current-carrying capacity
    • Space-saving design

  • Time-saving assembly
    • Pluggable jumpers – the Wieland jumper
    • Screwless, snap-in PE terminals

  • Cost-saving for warehousing and logistics
    • Uniform accessories

  • Clear identification 
    • The Wieland identification system
    • Additional endless strip marking system
selos_video

TECHNICAL DATA 

 

Connection cross-sectionsUp to 300 mm2
Rated currentUp to 520 A
Rated voltageUp to 1000 V

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - selos + fasis - Catalog

0500.1 | 16 MB

AT A GLANCE - selos + fasis - Brochure

0511.1 | 4 MB

we can help you with your planning.
Wieplan CLICK2BUY                                       

more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation