LABELING SYSTEM

wieprint 

wieprint is our printer for all common labeling systems. 

With wieprint we offer a reliable thermal transfer printer system. The printer is ideal for labeling marking materials for DIN rail terminal blocks as well as for cables and other applications involving control cabinets.

wieprint

EFFICIENT & INDIVIDUAL LABELlING

Our thermal transfer printer system wieprint:

  • Is suitable
    • For all Wieland DIN rail terminal blocks as well as for various other models and control cabinet components of any kind

  • Enables efficient and individual labeling
    • High-quality, durable labeling thanks to thermal transfer printing combined with high printing speed (up to 8,500 tags/hour)
                                                      
  • Easy to use
    • High-performance labeling software and integrated LCD display
    • Operation via software interface or directly on device
    • Printing ribbons easy to replace

We also offer wieplot, a convenient plotter system for labeling DIN rail terminal blocks and as an engraving unit for the expansion of the system to include engraving tasks.

wieplot

DOWNLOADS

PERFECT MARKING - wieprint + wieplot - Brochure

0521.1 | 5 MB

DIN RAIL TERMINAL BLOCKS - selos + fasis - Catalog

0500.1 | 16 MB

AT A GLANCE - selos + fasis - Brochure

0511.1 | 4 MB

we can help you with your planning.
Wieplan CLICK2BUY                                       

MORE
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation