ROUND CONNECTORS 

RST® MINI

The RST® MINI logically follows the trend toward compact designs. With its small dimensions, this installation connector can also be used in extremely confined spaces. 
The RST® MINI is a complete installation system comprising connectors, device connectors, cable assemblies, and distributors.

COMPACT AND SAFE

The connectors are designed for a wide range of requirements. In accordance with IEC 61535, the RST® MINI satisfies the highest safety requirements in terms of:

  •          Protection against electric shock
  •          Resistance to excessive heating
  •          Hazardous interchangeability

The RST® MINI series also features the smart TWISTLOCK locking mechanism. In addition to its compact design, it is also color-coded and mechanically coded, and extremely easy to install, providing a time saving of up to 80 percent.  

RST Mini Video

TECHNICAL DATA

 

Rated voltage250/400 V, UL 300 V
Rated current 16 A
Number of poles2-5
Protection ratingIP66/68 (3m; 2h)/69
Certificates / approvalsVDE, UL, CSA, RINA, LR, DNV/GL, BV

DOWNLOADS

RST® - Catalog

0690.1 | 83 MB

Electrical Installations Outdoors

0693.1 | 4 MB

Tender Text RST® MINI 16 A

101 KB

configurate your individual solution with our GESIS® PLAN planning software

READ MORE
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 996

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation