LED LUMINAIRES ON POWER BUS  

podis® LED

podis® LED  is the reliable lighting solution for industrial use in harsh environments. With their robust housing and insensitivity to vibration, these luminaires are especially suitable for illuminating work areas and routes in plants and machinery, both inside and outside.

FEATURES OF THE PODIS® LED LUMINAIRES AT A GLANCE: 

  • The housing of the luminaires is made of high-quality, corrosion-resistant materials
  • Durable and highly efficient electronic components ensure energy-saving operation of the luminaires and flicker-free light
  • Quick and easy installation of the luminaires using pluggable connection technology
  • The housing is free from cooling ribs and not susceptible to pollution
podis LED Video

THESE HIGH-INTENSITY PODIS®  LED LUMINAIRES ARE IDEAL FOR LIGHTING:

  • For wind power plants
  • For temporary buildings
  • In greenhouses
  • In events technology
  • In animal husbandry
  • On construction machinery
podis LED Video2

TECHNICAL DATA

Temperature range-40°C to +70°C
Protection ratingIP65
Connection typeRST® pluggable
Voltage range24 – 230 V
ApprovalsUL, CE 
Power5W, 2x3W, 20W

DOWNLOADS

POWER DISTRIBUTION - podis® 5G6 - Flyer

0835.1 | 525 KB

podis® - Decentralized Automation - Catalog

0830.1 | 24 MB

podis®LED - Brochure

0832.1 | 12 MB

configurate your individual solution with our podis® PLAN  software

read more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glancePlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Plant Operation