COUPLING RELAYS AND SOLID-STATE RELAYS

flare MOVE

Coupling relays are used for galvanic isolation and potential-free switching. With a width from 6.2 mm, the flare MOVE relays make optimal use of space. The semiconductor or solid-state relays are suitable for wear-free switching at low capacities.

Electromechanical relays

Electromechanical relays are switching elements between the control system and actuators or sensors. Use them to make your application even safer and less sensitive to disturbance.

  • Safe galvanic isolation
  • Pluggable and compact solutions
  • Voltage adjustment of often different voltage levels
  • Power gain
  • Signal multiplication

Solid-State Relays

Solid-state relays are used wherever wear-free switching is involved. The power ranges from a few mA to 6 A.

  • Safe galvanic isolation
  • Low coupling capacities between input and output
  • Small dimensions

TECHNICAL DATA

 

Contact loadUp to 16 A
Input voltages12, 24, 115, 230 V
InstallationTop-hat rail
ConnectionScrew and tension spring connection
Display and EMC interference suppression modulesUsually integrated
Number of contacts1, 2 or 4

DOWNLOADS

Interface - Catalog

0800.1 | 48 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsPlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Solutions for Plant Operation