WIRELESS CONTROL ACCESS WITH THE WIENET WLAN ACCESS POINTS

WLAN ACCESS POINT

WiFi networks offer mobile and cable-free access to the local network and therefore also to the end devices in the machine network like PLCs, drive units, visualizations, etc. Our wienet Access Points can be flexibly used as Access Point, Bridge or Client.

Typical applications

  • Cable-free communication for crane applications.
  • As communication interface in AGVs (Automatic Guided Vehicles)
  • WiFi applications in logistics applications

The wienet Access Points can be operated with integrated antenna or with an external antenna.

TECHNICAL DATA

 

WiFi standardsIEEE 802.11 b/g/n (2,4 Ghz)
Operating modesAccess Point, client, repeater, bridge
Operating voltage24 V DC
Operating temperature-5° to 55°C
Number of ports1 or 3 Ethernet 10/100 Base (T)
AntennaIntegrated or external

 

DOWNLOADS

SECURELY NETWORKED - wienet SWITCHES - Brochure

0801.1 | 13 MB

IIoT-CLOUD-SERVICES - Brochure

0802.1 | 1 MB

Interface - Catalog

0800.1 | 48 MB

Firmware wienet-AP 1-Port Accesspoint

wienet-AP(1-Port_v1.1.0)Firmware | 4 MB

Firmware wienet-AP 3-Port Accesspoint

wienet-AP(3-Port_V1.0.0) Firmware | 4 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsPlant and Emergency LightingEnergy DistributionSafe Installation and CommunicationSafe Solutions for Plant Operation