INDUSTRIAL ETHERNET
WIENET Switches
You require a high-quality network infrastructure to build your secure and stable network that is ideally suited to your requirements and enables error-free communication.

UNMANAGED SWITCHES
Getting started with Industrial Ethernet is easy with wienet Unmanaged Switches. Suitable for industrial use, wienet switches meet all the following requirements - even in continuous operation.
- Quick and easy commissioning
- Suitable for small networks and low amount of data
- Use in delimited areas
- Simple interface conversion
- Cost-effective
Unmanaged Fast Ethernet Switches
wienet UMS series
Requirements
- First Industrial Ethernet application or small networks
- Few network participants and low data flow
- Cost-effective solution
- Fast installation through plug & play
Features
- Communication between Ethernet-enabled devices
- Fixed configuration
- Connection of edge devices in network outlets
- Redundant power supply
- Optional with Gigabit ports and PoE+ support (UMS-G series)
Unmanaged Advanced Gigabit Switches
wienet UMS-A series
Requirements
- Small, independent networks with few participants
- Fiber optic applications: large transmission distances and high bandwidths
- Rough industrial environment
- Avoids a separate power supply
Features
- Power over Ethernet Voltage Boost for PoE+ applications (no separate power supply required)
- Multifunctional SFP ports for flexible fiber optic applications
- Operating temperature from -40°C to +75°C
- Redundant power supply
MANAGED SWITCHES
For the best control of your Industrial Ethernet network and fault diagnosis of your data communication, our wienet Managed Switches are the best choice. We offer you the following functions.
- Remote diagnostics
- Integration into monitoring system
- Detailed evaluation and reporting of internal statistics
- Monitoring and fault detection
- Prioritization of LAN traffic
Industrial Protocol Switches
wienet FS-Serie
Requirements
- Industrial Ethernet network available (Profinet or Ethernet/IP)
- Information about the status of the network
- Integration in automation environment
- Rough industrial environment
Features
- Diagnostics about quality and utilization of the network
- Via LEDs, web interface, SNMP, bus protocol and relay alarm outputs
- Up to Ethernet device level and port level
- Redundant power supply with wide voltage input (8.4 to 52.8 V DC)
- Operating temperature from -40°C to +75°C
- Error free installation through marking with fieldbus logo
Managed Fast Ethernet Switches
wienet L2MS-Serie
Requirements
- Large networks with many participants
- Need for highest network availability with fast recovery
- Industrial Ethernet network (Profinet to CC-B or Ethernet/IP)
- FO application available
- Rough industrial environment
- Data with real-time request completion
Features
- Ethernet packet prioritization
- PoE+ support
- EMC Level 3
- Redundant ring topologies with recovery time of max. 20 ms
- Redundant power supply with wide voltage input (9-57 V DC)
- Diagnostics via LEDs, web interface, SNMP, bus protocol, and relay alarm outputs
- Operating temperature from -40°C to +75°C
- Precision Time Protocol
- Optional Gigabit ports (L2MS-G series)