PLANNING SOFTWARE 

GESIS® PLAN

Wieland Electric offers the gesis® PLAN software for planning pluggable electrical installations with gesis®. This planning tool, based on CAD building data, can be used to generate installation drafts as well as parts and price lists.

REQUEST YOUR FREE VERSION NOW!

THE FREE-OF-CHARGE PLANNING SOFTWARE

The gesis® PLAN planning and visualization software is a very user-friendly tool which will help you conveniently design and calculate pluggable electrical installations. The software supports specialist planners as well as system integrators, architects, and clients in the design of buildings.

gesis® PLAN  independently checks current load and voltage drop, and detects errors. The planner can locate them immediately in the detailed 3D views.

Areas of application:

  • Planning aid for all kinds of functional buildings
  • Usable for new buildings and building renovation
  • For all installation levels

 

 

SYSTEM REQUIREMENTS

Intel 2.0 GHz Core (or compatible)
512 MB Memory
Hardware-accelerated graphics card with dedicated 256 MB memory (NVIDIA Quadro or ATi FireGL series with 1024 MB recommended). No on-board graphics card.
OpenGL 1.5 compatible video driver (3.0 recommended)
Monitor with a resolution of at least 1280 x 1024
MS Windows 7 or 8.0/1 (with the latest Service Packs) or 10
We support you in your planning. 
Request your free version of GESIS® PLAN today. 

 hotline: 0951/ 9324979
 
E-mail
contact
Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service